18.4.8 PMD8
Name: | PMD8 |
Address: | 0x068 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DMA6MD | DMA5MD | DMA4MD | DMA3MD | DMA2MD | DMA1MD | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5 – DMAnMD Disable DMAn
Value | Description |
---|---|
1 | DMAn module disabled |
0 | DMAn module enabled |