Jump to main content
35.7.11 SPIxINTE
SPI Interrupt Enable
RegisterName: | SPIxINTE |
Address: | 0x08B,0x098 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SRMTIE | TCZIE | SOSIE | EOSIE | | RXOIE | TXUIE | | |
Access | R/W | R/W | R/W | R/W | | R/W | R/W | | |
Reset | 0 | 0 | 0 | 0 | | 0 | 0 | | |
Bit 7 – SRMTIE Shift Register
Empty Interrupt Enable
Value | Description |
---|
1 |
Interrupt is enabled |
0 |
Interrupt is not enabled |
Bit 6 – TCZIE Transfer Counter is
Zero Interrupt Enable
Value | Description |
---|
1 |
Interrupt is enabled |
0 |
Interrupt is not enabled |
Bit 5 – SOSIE Start of Client
Select Interrupt Enable
Value | Description |
---|
1 |
Interrupt is enabled |
0 |
Interrupt is not enabled |
Bit 4 – EOSIE End of Client
Select Interrupt Enable
Value | Description |
---|
1 |
Interrupt is enabled |
0 |
Interrupt is not enabled |
Bit 2 – RXOIE Receiver Overflow
Interrupt Enable
Value | Description |
---|
1 |
Interrupt is enabled |
0 |
Interrupt is not enabled |
Bit 1 – TXUIE Transmitter
Underflow Interrupt Enable
Value | Description |
---|
1 |
Interrupt is enabled |
0 |
Interrupt is not enabled |