40.7.8 ADPCH
Name: | ADPCH |
Address: | 0x3EC |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PCH[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 5:0 – PCH[5:0] ADC Positive Input Channel Selection
PCH | ADC Positive Channel Input |
---|---|
111111 |
Fixed Voltage Reference (FVR) Buffer 2(1) |
111110 |
Fixed Voltage Reference (FVR) Buffer 1(1) |
111101 |
DAC1 output(2) |
111100 |
Temperature Indicator(3) |
111011 |
VSS (Analog Ground) |
111010-110000 |
Reserved. No channel connected. |
101111 |
RF7/ANF7(5) |
101110 |
RF6/ANF6(5) |
101101 |
RF5/ANF5(5) |
101100 |
RF4/ANF4(5) |
101011 |
RF3/ANF3(5) |
101010 |
RF2/ANF2(5) |
101001 |
RF1/ANF1(5) |
101000 |
RF0/ANF0(5) |
100111-100011 |
Reserved. No channel connected. |
100010 |
RE2/ANE2(4) |
100001 |
RE1/ANE1(4) |
100000 |
RE0/ANE0(4) |
011111 |
RD7/AND7(4) |
011110 |
RD6/AND6(4) |
011101 |
RD5/AND5(4) |
011100 |
RD4/AND4(4) |
011011 |
RD3/AND3(4) |
011010 |
RD2/AND2(4) |
011001 |
RD1/AND1(4) |
011000 |
RD0/AND0(4) |
010111 |
RC7/ANC7 |
010110 |
RC6/ANC6 |
010101 |
RC5/ANC5 |
010100 |
RC4/ANC4 |
010011 |
RC3/ANC3 |
010010 |
RC2/ANC2 |
010001 |
RC1/ANC1 |
010000 |
RC0/ANC0 |
001111 |
RB7/ANB7 |
001110 |
RB6/ANB6 |
001101 |
RB5/ANB5 |
001100 |
RB4/ANB4 |
001011 |
RB3/ANB3 |
001010 |
RB2/ANB2 |
001001 |
RB1/ANB1 |
001000 |
RB0/ANB0 |
000111 |
RA7/ANA7 |
000110 |
RA6/ANA6 |
000101 |
RA5/ANA5 |
000100 |
RA4/ANA4 |
000011 |
RA3/ANA3 |
000010 |
RA2/ANA2 |
000001 |
RA1/ANA1 |
000000 |
RA0/ANA0 |
Note:
|