33.9.4 MDxCARL
| Name: | MDxCARL |
| Address: | 0x6D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CL[4:0] Modulator Carrier Low Input Selection
| CL | Connection |
|---|---|
11111-10111 | Reserved |
10110 | CLC8_OUT |
10101 | CLC7_OUT |
10100 | CLC6_OUT |
10011 | CLC5_OUT |
10010 | CLC4_OUT |
10001 | CLC3_OUT |
10000 | CLC2_OUT |
01111 | CLC1_OUT |
01110 | NCO3_OUT |
01101 | NCO2_OUT |
01100 | NCO1_OUT |
01011 | Reserved |
01010 | PWM3S1P2_OUT |
01001 | PWM2S1P2_OUT |
01000 | PWM1S1P2_OUT |
00111 | CCP3_OUT |
00110 | CCP2_OUT |
00101 | CCP1_OUT |
00100 | CLKREF_OUT |
00011 | EXTOSC |
00010 | HFINTOSC |
00001 | FOSC (System Clock) |
00000 | Pin selected by MDCARLPPS |