33.9.5 MDxSRC
| Name: | MDxSRC |
| Address: | 0x6C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MS[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:0 – MS[5:0] Modulator Source Selection
| MS | Connection |
|---|---|
111111-100000 | Reserved |
100000 | SPI2_SDO |
011111 | SPI1_SDO |
011110 | UART5_TX |
011101 | UART4_TX |
011100 | UART3_TX |
011011 | UART2_TX |
011010 | UART1_TX |
011001 | CLC8_OUT |
011000 | CLC7_OUT |
010111 | CLC6_OUT |
010110 | CLC5_OUT |
010101 | CLC4_OUT |
010100 | CLC3_OUT |
010011 | CLC2_OUT |
010010 | CLC1_OUT |
010001 | CMP2_OUT |
010000 | CMP1_OUT |
001111 | NCO3_OUT |
001110 | NCO2_OUT |
001101 | NCO1_OUT |
001100 | Reserved |
001011 | Reserved |
001010 | PWM3S1P2_OUT |
001001 | PWM3S1P1_OUT |
001000 | PWM2S1P2_OUT |
000111 | PWM2S1P1_OUT |
000110 | PWM1S1P2_OUT |
000101 | PWM1S1P1_OUT |
000100 | CCP3_OUT |
000011 | CCP2_OUT |
000010 | CCP1_OUT |
000001 | MDBIT |
000000 | Pin selected by MDSRCPPS |