Introduction
The AVR® DB Family of microcontrollers is using the AVR® CPU with hardware multiplier running at clock speeds up to 24 MHz, with up to 128 KB of Flash, 16 KB of SRAM, and 512 bytes of EEPROM in 28-, 32-, 48- or 64-pin packages. The AVR® DB Family uses the latest technologies from Microchip with a flexible and low-power architecture, including Event System, accurate analog subsystems, and advanced digital peripherals.