Features
- AVR® CPU
- Running at up to 24 MHz
- Single-cycle I/O register access
- Two-level interrupt controller
- Two-cycle hardware multiplier
- Supply voltage range: 1.8V-5.5V
- Memories
- 32/64/128 KB In-System self-programmable Flash memory
- 512B EEPROM
- 4/8/16 KB SRAM
- 32B of user row in nonvolatile memory that can keep data during chip-erase and be programmed while the device is locked
- Write/erase endurance
- Flash: 10,000 cycles
- EEPROM: 100,000 cycles
- Data retention: 40 Years at 55°C
- System
- Power-on Reset (POR) circuit
- Brown-out Detector (BOD) with user-programmable levels
- Voltage Level Monitor (VLM) with interrupt at a programmable level above the BOD level
- Clock failure detection
- Clock options
- High-precision
internal oscillator with selectable frequency up to 24 MHz (OSCHF)
- Auto-tuning for improved internal oscillator accuracy
- Internal PLL up to 48 MHz for high-frequency operation of Timer/Counter type D (PLL)
- Internal ultra-low power 32.768 kHz oscillator (OSC32K)
- External 32.768 kHz crystal oscillator (XOSC32K)
- External clock input
- External high-frequency crystal oscillator (XOSCHF) with clock failure detection
- High-precision
internal oscillator with selectable frequency up to 24 MHz (OSCHF)
- Single pin Unified Program and Debug Interface (UPDI)
- Three sleep modes
- Idle with all peripherals running for immediate wake-up
- Standby
- Configurable operation of selected peripherals
- SleepWalking peripherals
- Power-Down with full data retention
- Peripherals
- Up to two 16-bit Timer/Counters type A (TCA) with three compare channels for PWM and waveform generation
- Up to five 16-bit Timer/Counters type B (TCB) with input capture for capture and signal measurements
- One 12-bit PWM Timer/Counter type D (TCD) optimized for power control
- One 16-bit Real-Time Counter (RTC) that can run from external crystal or internal oscillator
- Up to six USARTs
- Operation modes: RS-485, LIN client, host SPI, and IrDA
- Fractional baud rate generator, auto-baud, and start-of-frame detection
- Two SPIs with host/client operation modes
- Up to two Two-Wire Interface
(TWI) with dual address match
- Independent host and client operation (Dual mode)
- Phillips I2C compatible
- Standard mode (Sm, 100 kHz)
- Fast mode (Fm, 400 kHz)
- Fast mode plus (Fm+, 1 MHz)(1)
- Event System for CPU independent and predictable inter-peripheral signaling
- Configurable Custom Logic (CCL) with up to six programmable Look-up Tables (LUTs)
- One 12-bit 130 ksps differential Analog-to-Digital Converter (ADC)
- Three Analog Comparators (ACs) with window compare functions
- One 10-bit Digital-to-Analog Converter (DAC)
- Up to three Zero-Cross Detectors (ZCDs)
- Analog Signal Conditioning (OPAMP) peripheral with up to three op amps, each with an internal resistor ladder that allows for many useful configurations with no external components
- Multiple voltage references
(VREF)
- 1.024V
- 2.048V
- 2.500V
- 4.096V
- External Voltage Reference (VREFA)
- Supply Voltage (VDD)
- Automated Cyclic Redundancy Check (CRC) Flash program memory scan
- Watchdog Timer (WDT) with Window mode, and separate on-chip oscillator
- External interrupt on all general purpose pins
- I/O and Packages:
- Multi-Voltage I/O (MVIO) on I/O port C
- Selectable input voltage threshold
- Up to 55/54 programmable I/O pins
- 28-pin SSOP, SOIC and SPDIP
- 32-pin VQFN 5x5 mm and TQFP 7x7 mm
- 48-pin VQFN 5x5 mm and TQFP 7x7 mm
- 64-pin VQFN 9x9 mm and TQFP 10x10 mm
- Temperature Ranges
- Industrial: -40°C to 85°C
- Extended: -40°C to 125°C
Note:
- I2C Fm+ is only supported for supply voltage VDD above 2.7 VDC.