15.4.4 NVMCON2
Nonvolatile Memory Control
2 RegisterNote: To unlock writes,
a 0x55 must be written first followed by an 0xAA before setting the WR bit of the
NVMCON1 register. The value written to this register is used to unlock the
writes.
Name: | NVMCON2 |
Address: | 0x81F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMCON2[7:0] | |
Access | WO | WO | WO | WO | WO | WO | WO | WO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – NVMCON2[7:0] Flash Memory Unlock
Pattern bits
To unlock writes,
a 0x55 must be written first followed by an 0xAA before setting the WR bit of the
NVMCON1 register. The value written to this register is used to unlock the
writes.