28.6.1 CPCON
| Name: | CPCON |
| Address: | 0x09A |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPON[1:0] | CPT | CPRDY | |||||||
| Access | R/W | R/W | R | R | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 7:6 – CPON[1:0]
| Value | Description |
|---|---|
| 11 | Charge pump is enabled |
| 10 | Charge pump is automatically enabled when VDD < VAUTO (VAUTO = 4.096V) |
| 01 | Charge pump is automatically enabled when an analog peripheral is enabled (ADCON0.ON = 1) AND VDD < VAUTO |
| 00 | Charge pump is disabled |
Bit 1 – CPT
| Value | Description |
|---|---|
| 1 | VDD is above the charge pump auto-enable threshold (VAUTO) |
| 0 | VDD is below the charge pump auto-enable threshold (VAUTO) |
Bit 0 – CPRDY
| Value | Description |
|---|---|
| 1 | Charge pump has reached a steady-state operation |
| 0 | Charge pump is Off or has not reached a steady-state operation |