22.1.1 CCP Modules and Timer Resources
The CCP modules utilize Timers 1 and 2 that vary with the selected mode. Various timers are available to the CCP modules in Capture, Compare or PWM modes, as shown in the table below.
| CCP Mode | Timer Resource | 
|---|---|
| Capture | Timer1 | 
| Compare | |
| PWM | Timer2 | 
All of the modules may be active at once and may share the same timer resource if they are configured to operate in the same mode (Capture/Compare or PWM) at the same time.