12.10 Register Summary: Interrupt Control
| Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x070B | Reserved | |||||||||
| 0x070C | PIR0 | 7:0 | TMR0IF | IOCIF | INTF | |||||
| 0x070D | PIR1 | 7:0 | CCP1IF | TMR2IF | TMR1IF | RC1IF | TX1IF | BCL1IF | SSP1IF | ADIF |
| 0x070E | PIR2 | 7:0 | CCP2IF | NVMIF | TMR1GIF | |||||
0x070F ... 0x0715 | Reserved | |||||||||
| 0x0716 | PIE0 | 7:0 | TMR0IE | IOCIE | INTE | |||||
| 0x0717 | PIE1 | 7:0 | CCP1IE | TMR2IE | TMR1IE | RC1IE | TX1IE | BCL1IE | SSP1IE | ADIE |
| 0x0718 | PIE2 | 7:0 | CCP2IE | NVMIE | TMR1GIE |