9.4.2 Computed GOTO
A computed GOTO is accomplished by adding an offset to the Program
Counter (ADDWF PCL). When performing a
table read using a computed GOTO method,
care should be exercised if the table location crosses a
PCL memory boundary (each 256-byte block). Refer to
Application Note AN556, “Implementing a Table Read” (DS00556).