22.5.2 CCPxCAP
| Name: | CCPxCAP |
| Address: | 0x30F,0x313 |
Capture Trigger Input Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CTS[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – CTS[1:0] Capture Trigger Input Selection
| CTS Value | Source |
|---|---|
11-10 | Reserved |
01 | IOC Interrupt |
00 | Pin selected by CCPxPPS |