2.6.1 ADC Result Might Be Incorrect
ADC samples in the transition between 255-256 and 767-768 will, in very rare cases, give
results where bit 8 is incorrectly read as 0, if the ADC clock is
faster than 250 kHz.
Work around
Run the ADC clock at 250 kHz or slower, or collect multiple samples and discard the incorrect reading.
| ATmega48PB/88PB | ATmega168PB | |||||||
|---|---|---|---|---|---|---|---|---|
| Rev. A | Rev. B | Rev. K | Rev. M | Rev. A | Rev. B | Rev. C | Rev. N | Rev. O |
| X | X | X | X | X | X | X | X | X |