1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| ATmega48PB/88PB | ATmega168PB | |||||||||
| Rev. A | Rev. B | Rev. K | Rev. M | Rev. A | Rev. B | Rev. C | Rev. N | Rev. O | ||
| debugWire | 2.2.1 Wrong Device ID When Using debugWire | X | - | - | - | X | - | - | - | - |
| Power | 2.3.1 Power Consumption in Power Save Modes | X | X | - | - | X | X | - | - | - |
| 2.3.2 Increased Power Consumption When Using Voltage Reference Other Than AVCC | X | X | - | - | X | X | - | - | - | |
| USART | 2.4.1 USART Start-Up Functionality Not Working | X | - | - | - | X | - | - | - | - |
| AREF pin | 2.5.1 External Capacitor on AREF pin | X | X | - | - | X | X | X | - | - |
| ADC | 2.6.1 ADC Result Might Be Incorrect | X | X | X | X | X | X | X | X | X |
Note: The following silicon revisions were
never released to production:
- ATmega48PB/88PB
- Rev. C-J
- Rev. L
- ATmega168PB
- Rev. D-M