Introduction
The Atmel® megaAVR® 8-bit Microcontrollers is a series of devices in the AVR® RISC Microcontroller family that includes, among other new enhancements, a hardware multiplier. This multiplier is capable of multiplying two 8-bit numbers, giving a 16-bit result using only two clock cycles. The multiplier can handle both signed and unsigned integer and fractional numbers without speed or code size penalty. The first section of this document will give some examples of using the multiplier for 8-bit arithmetic.