4.4 Antenna Considerations
For the list of antennas approved by the regulatory bodies, refer to Section 11.4 in the
WLR089U0 Low Power LoRa® Sub-GHz Module Data Sheet (DS70005435).
CAUTION: All RF transmission or reception
should be performed with the antenna connected.