4 Regulatory Approval
This equipment (WLR089 Xplained Pro/A09-3355) is an evaluation kit and not a finished product. It is intended for laboratory evaluation purpose only. It is not directly marketed or sold to general public through retail; it is only sold through authorized distributors or through Microchip. Using this requires a significant engineering expertise towards understanding of the tools and relevant technology, which can be expected only from a person who is professionally trained in the technology.
When this module is used in USA/Canada, the user must restrict the operating frequency band within 902-928 MHz. For Europe, the user must ensure that the module must be operated only within the 868-868.6 MHz frequency band. Regulatory compliance settings have to follow the WLR089U0 module certifications.
The following regulatory notices are to cover the requirements under the regulatory approval.