1 What is the 8-Bit MDFU Application Helper Library?
The MPLAB® Code Configurator (MCC) Melody 8-Bit MDFU Application Helper offers UI components and useful tips to help users efficiently configure an application compatible with a bootloader created using the 8-Bit MDFU Client Library module in MCC.
Components
- 8-Bit MDFU Application Helper in MCC Melody – Offers support in setting up a functional application for bootloaders created using the 8-Bit MDFU Client Library
- 8-Bit MDFU Client Library in MCC Melody – Allows easy graphical configuration and code generation for a bootloader client that uses the Microchip Device Firmware Update (MDFU) Protocol
- pyfwimagebuilder - Converts hex files into DFU image format, ensuring compatibility with bootloader requirements for seamless firmware updates
- pymdfu - Host application to facilitate the transmission of DFU image to the bootloader client, streamlining the update process