Jump to main content
Features
POL Module With
Output Inductor Included
Small Size: 5.8 mm x 4.9 mm x 1.7 mm
Continuous 12A Load Capability
Wide Input Voltage Range: 4.5V to 16V
Adjustable Output Voltage: 0.6V to
1.8V
No External Compensation Required
Programmable Operation Using I2 C
and PMBus™
Enable Input, Programmable Undervoltage Lockout (UVLO) Circuit
Power-Good Indicator
Built-in Protection Features
Operating Temperature From -40°C to
+125°C
Lead-Free and Halogen-Free
Compliant With EU REACH and RoHS
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.