3.2.2 Implementation Example
The SAMA7G54 MPU is available in a single 14x14 mm², 0.65 mm pitch, 343-ball TFBGA package, optimized for standard class PCB layout (down to four layers).
To achieve the best performance, we recommend using the following layer stack-ups and line width and clearances.
More complex designs using the SAMA7G54 MPU can be implemented on a PCB with a stack-up of six layers.
If the required line characteristic impedance values are met, similar eight-layer (or more) stack-ups can be used.
These stack-ups were chosen because they can provide all the required impedances by using minimum 100 µm-wide traces.
The minimum trace width is 100 µm (~4 mil) which is relatively standard nowadays for PCB manufacturers. This also ensures that the routing does not take much space on the board.