Jump to main content
SAMA7G54 Hardware Design Considerations AN4598
Search
Product Pages
SAMA7G54
Home
3
Layout Checklist Description and Examples
3.2
Define a Layer Stack-up so that Line Impedances are Matched to Driver Impedances
AN4598
Scope
Abbreviations
References
1
Design Checklists
2
Schematic Checklist Description and Examples
3
Layout Checklist Description and Examples
3.1
Check that the Board has an Uninterrupted GND Plane
3.2
Define a Layer Stack-up so that Line Impedances are Matched to Driver Impedances
3.2.1
Requirements
3.2.2
Implementation Example
3.2.3
Extra Tips
3.3
Place Decoupling Capacitors as Close as Possible to IC Pins
3.4
Length-Match High-Speed Signals
3.5
Manufacturing Constraints
4
Appendix
5
Revision History
Microchip Information
3.2 Define a Layer Stack-up so that Line Impedances are Matched to Driver Impedances