Connect the external memory chosen as required in table “I/O Lines Usage vs. Operating
Mode” in chapter “Universal DDR Memory Controller (UDDRC)” of the SAMA7G5 Series data
sheet.
The DDR_ZQ calibration cell input should be connected to ground with a 240 Ω ±1%
resistor. The same resistor value is used regardless of the chosen memory device
type.
Use a filtered simple voltage divider made with two 1 kΩ ±1% resistors to generate the
DDR_VREF voltage from the VDDIODDR rail. DDR_VREF should be half the voltage of VDDIODDR
and should be connected to the DDR_VREF pin of the MPU.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.