3.5.1 Requirements
The PCB manufacturer should meet or exceed the following capabilities:
- 0.35 mm via diameter
- 0.15 mm via drill
- 0.1 mm trace clearance on any layer
- 0.1 mm trace width on any layer
The PCB manufacturer should meet or exceed the following capabilities:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.