16 Document Revision History
The revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
Revision | Date | Section | Description |
---|---|---|---|
C | 10/25 | Hardware Requirement | Table formatted |
Opening, Building and Programming an Existing Application Example | Updated the project properties | ||
Low-cost Controllerless (LCC) | Updated the system diagram | ||
BLE HID over GATT Profile Service | Updated current measurement graph | ||
BLE Legacy Advertisements | Updated current measurement graph | ||
Tools and Harmony Component Versions | Updated the latest versions | ||
B | 09/2025 | Document | Updated project related images in all topics |
Getting Started with IEEE 802.15.4 MAC Applications | New Applications added | ||
Getting Started with Thread Applications | New Applications added | ||
FreeRTOS Heap Requirement | New Applications added | ||
Upgrading MPLABX Projects to MCC v5.6.2 | New Applications added | ||
BLE and Parallel 8080 Interface Transparent UART | New Applications added | ||
Getting Started with IEEE 802.15.4 P2P Phy Application | New Applications added | ||
A | 06/2025 | Document | Initial revision |