4 Getting Started with Software Development
This section gives a detailed information on the steps to install IDE, compiler, tool chain, wireless stacks and application examples on the PC. Prior to each release, the wireless stack and application examples are thoroughly tested against a snapshot of tool versions and other software dependencies. This guide provides information on setting up the development environment with all the required dependency versions and provide detailed steps to fulfill all the dependencies.
If the user is already familiar with Microchip Tools, then the following table summarizes the dependencies.
Tools and Harmony Component Versions
Tool Chain
Tool Chain |
Version |
Location |
---|---|---|
MPLAB X IDE |
6.25 | |
XC32 Compiler |
4.60 or above | |
Microchip Code Configurator(MCC) |
5.6.2 or above | |
Device Family Pack (DFP) |
1.3.38 | Microchip Packs Repository |
Tool Packs | Latest provided in MPLABX | MPLABX IDE > Tools > Packs > Tool Packs |
CMSIS |
6.2.0 | Project Properties > Confg > Packs > CMSIS. For more details, refer to the Opening, Building and Programming an Existing Application Example |
Harmony Components
Harmony components to be cloned with MCC Content Manager |
Version |
---|---|
csp |
v3.22.7 |
core |
v3.15.5 |
bsp | v3.22.0 |
FreeRTOS-Kernel | V11.1.0 |
wireless_ble | v1.5.0 |
wireless_pic32cxbz_wbz |
v1.6.0 |
wireless_system_pic32cxbz_wbz | v1.8.0 |
wireless_thread | v1.3.0 |
wireless_mac | v1.2.0 |
wireless_phy | v1.4.0 |
core_apps_pic32cxbz6_wmbz6 | v3.0.1 |
csp_apps_pic32cxbz6_wmbz6(1) | v3.0.1 |
net | v3.14.2 |
net_apps_pic32_bz6(1) | v1.0.0 |
usb | v3.16.0 |
usb_apps_device(1) | v3.10.0 |
usb_apps_host(1) | v3.10.0 |
gfx | v3.16.2 |
Touch | v3.19.0 |
- To migrate into latest environment, refer Upgrading MPLABX Projects to MCC v5.6.2 from Related Links.
wireless_apps_pic32_bz6
will be downloaded through MPLAB Discover. Refer Download Application Example from Discover in Running a Precompiled Application Example from Related Links.