12.4.2.8 APP_OTA_HDL_SetOTAMode

C

void APP_OTA_HDL_SetOTAMode(APP_OTA_HDL_Mode_T mode);

Description

Sets the application in OTA mode

Parameters

ParameterDescription
[in] modeVariable to the OTA Application Mode structure APP_OTA_HDL_Mode_T