12.6.4.4 APP_TRPS_CtrlCmd_T

C

typedef struct __attribute__ ((packed))
{
    uint8_t    Opcode;
    uint8_t    Length;
    uint8_t    ctrlID;
    uint8_t*    p_Payload;
} APP_TRPS_CtrlCmd_T;

Description

The structure contains the information about control command format.

Field Documentation

FieldDescription
OpcodeControl Opcode
LengthControl command length
ctrlIDControl control ID
p_PayloadControl command data pointer.