This section provides details on documentation describing the steps to test and develop the precompiled Bluetooth® Low Energy application examples.
This section documents how to enable firmware updates in the design, whether it is serial or Over The Air (OTA)
This section has documentation that is generic and used as supporting document with the application example documentation.
void APP_InitConnList(void);
Initialise connection list