36.7.4 SPIxCLK

SPI Clock Selection Register
Name: SPIxCLK
Offset: 0x08C,0x099

Bit 76543210 
    CLKSEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – CLKSEL[4:0] SPI Clock Source Selection

Table 36-5. SPI CLK Source Selections
CLK Selection
10111-11111 Reserved
10110 CLC8_OUT
10101 CLC7_OUT
10100 CLC6_OUT
10011 CLC5_OUT
10010 CLC4_OUT
10001 CLC3_OUT
10000 CLC2_OUT
01111 CLC1_OUT
01110 SMT1_OUT
01001-01111 Reserved
01110 TU16B_OUT
01101 TU16A_OUT
01000 TMR6_Postscaler_OUT
00111 TMR4_Postscaler_OUT
00110 TMR2_Postscaler_OUT
00101 TMR0_OUT
00100 Clock Reference Output
00011 EXTOSC
00010 MFINTOSC (500 kHz)
00001 HFINTOSC
00000 FOSC (System Clock)