40.9.1 HLVDCON0

High/Low-Voltage Detect Control Register 0
Name: HLVDCON0
Offset: 0x04A

Bit 76543210 
 EN OUTRDY  INTHINTL 
Access R/WRRR/WR/W 
Reset 0xx00 

Bit 7 – EN High/Low-Voltage Detect Power Enable

ValueDescription
1

Enables the HLVD module

0

Disables the HLVD module

Bit 5 – OUT HLVD Comparator Output

ValueDescription
1

Voltage < selected detection limit (SEL)

0

Voltage > selected detection limit (SEL)

Bit 4 – RDY Band Gap Reference Voltages Stable Status Flag

ValueDescription
1

Indicates HLVD Module is ready and output is stable

0

Indicates HLVD Module is not ready

Bit 1 – INTH HLVD Positive going (High-Voltage) Interrupt Enable

ValueDescription
1

HLVDIF will be set when voltage ≥ selected detection limit (SEL)

0

HLVDIF will not be set

Bit 0 – INTL HLVD Negative going (Low-Voltage) Interrupt Enable

ValueDescription
1

HLVDIF will be set when voltage ≤ selected detection limit (SEL)

0

HLVDIF will not be set