14.2.2 BOR Is Off in Sleep
When the BOREN Configuration bits are programmed to ‘b10
, the BOR is on, except in Sleep. The device
start-up will be delayed until the BOR is ready and VDD is higher than the
BOR threshold.
BOR protection is not active during Sleep. The device wake-up will be delayed until the BOR is ready.