50.4.9 Comparator Specifications

Table 50-15. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No. Sym. Characteristic Min. Typ. † Max. Units Conditions
CM01 VIOFF Input Offset Voltage ±50 mV VICM = VDD/2
CM02 VICM Input Common Mode Range GND VDD V
CM03 CMRR Common Mode Input Rejection Ratio 50 dB
CM04 VHYST Comparator Hysteresis 10 25 45 mV
CM05 TRESP(1) Response Time, Rising Edge 300 600 ns
Response Time, Falling Edge 220 500 ns

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Response time measured with one comparator input at VDD/2, while the other input transitions from VSS to VDD.