43.5.2 Basic Mode
Basic mode (MD =
‘b000
) disables all
additional computation features. In this mode, no accumulation occurs but
threshold error comparison is performed. Double sampling, Continuous mode,
and all CVD features are still available, but no digital filter/average
calculations are performed.