43.5.3 Accumulate Mode
In Accumulate mode (MD =
‘b001
),
after every conversion, the ADC result is added to the ADACC
register. The ADACC register is right shifted by the value of the CRS bits.
This right shifted value is copied in to the ADFLTR
register. The Formatting mode does not affect the right justification of the ADACC or
ADFLTR values. Upon each sample, ADCNT is incremented, counting the number of samples
accumulated. After each sample and accumulation, the ADFLTR value has a threshold
comparison performed on it (see Threshold Comparison section) and the ADCHxIF interrupt may
trigger.