13.8.1 TRIGEN = 0
, BURSTMD =
0
In this case, the memory access request is granted to the scanner if no other higher priority source is requesting access. All sources with lower priority than the scanner will get the memory access cycles that are not utilized by the scanner.