15.7.2 WDTCON1

Note:
  1. When the WDTCCS in Configuration bits = ‘0b111, the Reset value of WDTCS is ‘b000.
  2. The Reset value (q) of WINDOW is determined by the value of WDTCWS in the Configuration bits.
  3. When the WDTCCS in Configuration bits ≠ ‘b111, these bits are read-only.
  4. When the WDTCWS in Configuration bits ≠ ‘b111, these bits are read-only.
Watchdog Timer Control Register 1
Name: WDTCON1
Offset: 0x079

Bit 76543210 
  CS[2:0] WINDOW[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset qqqqqq 

Bits 6:4 – CS[2:0]  Watchdog Timer Clock Select(1,3)

CS Clock Source
111-100 Reserved
011 EXTOSC
010 SOSC
001 MFINTOSC (31.25 kHz)
000 LFINTOSC (31 kHz)

Bits 2:0 – WINDOW[2:0]  Watchdog Timer Window Select(2,4)

WINDOW Window Delay Percent of Time Window Opening Percent of Time
111 N/A 100
110 12.5 87.5
101 25 75
100 37.5 62.5
011 50 50
010 62.5 37.5
001 75 25
000 87.5 12.5
When the WDTCCS in Configuration bits = ‘0b111, the Reset value of WDTCS is ‘b000. The Reset value (q) of WINDOW is determined by the value of WDTCWS in the Configuration bits. When the WDTCCS in Configuration bits ≠ ‘b111, these bits are read-only. When the WDTCWS in Configuration bits ≠ ‘b111, these bits are read-only.