Introduction
MPLAB® Harmony v3 is a software development framework consisting of compatible and inter-operational modules, such as peripheral libraries (PLIBs), drivers, system services, middleware and third-party libraries. The software development framework comes with a GUI tool, MPLAB Code Configurator (MCC), which provides an easy way to enable, configure, and use various MPLAB Harmony modules.
This document describes how to set up the MPLAB Harmony v3 software development framework on a computer that can be used for application development.