2 References
- For additional information on MPLAB Harmony v3, visit the following Microchip websites: https://www.microchip.com/mplab/mplab-harmony and microchipdeveloper.com/harmony3:start
- GitHub help is available at: https://help.github.com/
- Getting started with Git (version control) is available at: https://git-scm.com/book/en/v2/Getting-Started-About-Version-Control
- Getting Started with MPLAB Harmony V3 using MCC: Getting Started with MPLAB Harmony v3 Using MPLAB Code Configurator
- Microchip MPLAB Harmony v3: github.com/Microchip-MPLAB-Harmony
- For additional info about 32-bit Microcontroller Collaterals and Solutions, refer to:
- How to Set up the Tools Required to Get Started with MPLAB® Harmony v3 and MCC