Introduction

This document defines the interface of Microchip Smart Meter PIC32CXMTx Metrology firmware. It describes the metrology control registers, metrology status registers, and the quantities that are directly computed and available through the metrology interface registers as well as provides pertinent definitions required for proper coding, given the target ARM4 hardware.