3 Metrology Interface Definition
The metrology module provides the following control registers and status registers; it also provides different kinds of accumulated quantities. Control registers are introduced in Metrology Control Registers. Status registers are introduced in Metrology Status Registers. Accumulated quantities are introduced in Accumulated Output Quantities. Harmonic analysis quantities are introduced in Harmonic Analysis Output Quantities.