4.1 Interface in Initialization Stage
Application Initialization Sequence:
- Change the STATE_CTRL register to RESET.
- Wait until Metrology STATUS changed to RESET or wait until the interrupt is generated: IPC_INIT_IRQ.
- Initialize all other Metrology
Control Registers.Note: The STATE_CTRL register must be initialized to zero.
- Change the STATE_CTRL register to RUN.
- Wait until Metrology STATUS changed to DSP_RUNNING.