This register provides status
information about the metrology.
Name:
STATUS
Property:
Read
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
STATUS[3:0]
Access
R
R
R
R
Reset
0
0
0
0
Bits 3:0 – STATUS[3:0] Metrology Function
State
The user can refer to the metrology state diagram for a more detailed
description.
Figure 3-1. Metrology State Diagram
Value
Name
Description
0x0
HALT
Metrology module is halted
0x1
RESET
Resetting metrology module
0x2
INIT_DSP
Initializing DSP filters
0x3
DSP_READY
DSP
filters were initialized
0x4
INIT_ATSENSE
Initializing ATSENSE
0x5
ATSENSE_READY
ATSENSE
was initialized
0x6
READY
ATSENSE
temperature configuration & calibration data were copied into output
registers
0x7
DSP_SETTLING
Waiting for DSP filters to stabilize to full
accuracy
0x8
DSP_RUNNING
DSP filters have stabilized to full
accuracy
0x9 and
above
RESERVED
—
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.