3.3 Accumulated Output Quantities
The start address is 0x20088190. All values are integrated at an equivalent sampling rate of 4000 KHz. The Metrology module generates the following primary output measurement quantities for each measurement interval, per-phase quantities with each phase designated by the subscript “_x” (where x = [A, B, or C] for voltage channels and x = [A, B, C or N] for current channels).
| Index | Address | Variable | Access Mode | Name | Format | Num Bytes | Min Value | Max Value | Default | Units |
|---|---|---|---|---|---|---|---|---|---|---|
| 0 | 0x20088190 | I_A | R | Amp-squared-samples, phase-A, fundamental + harmonics | uQ24.40 | 8 | — | — | — | Amp2samp scaled |
| 1 | 0x20088198 | I_B | R | Amp-squared-samples, phase-B, fundamental + harmonics | uQ24.40 | 8 | — | — | — | Amp2samp scaled |
| 2 | 0x200881A0 | I_C | R | Amp-squared-samples, phase-B, fundamental + harmonics | uQ24.40 | 8 | — | — | — | Amp2samp scaled |
| 3 | 0x200881A8 | I_Ni | R | Amp-squared-samples, phase-N imputed, fundamental + harmonics | uQ44.20 | 8 | — | — | — | Amp2samp |
| 4 | 0x200881B0 | I_Nm | R | Amp-squared-samples, phase-N measured, fundamental + harmonics | uQ24.40 | 8 | — | — | — | Amp2samp scaled |
| 5 | 0x200881B8 | I_A_F | R | Amp-squared-samples, phase-A, fundamental only | uQ24.40 | 8 | — | — | — | Amp2samp scaled |
| 6 | 0x200881C0 | I_B_F | R | Amp-squared-samples, phase-B, fundamental only | uQ24.40 | 8 | — | — | — | Amp2samp scaled |
| 7 | 0x200881C8 | I_C_F | R | Amp-squared-samples, phase-C, fundamental only | uQ24.40 | 8 | — | — | — | Amp2samp scaled |
| 8 | 0x200881D0 | I_Nmi | R | Amp-squared-samples, raw phase-N measured minus imputed, fundamental + harmonics | uQ44.20 | 8 | — | — | — | Amp2samp |
| 9 | 0x200881D8 | I_Nm_F | R | Amp-squared-samples, phase-N measured, fundamental only | uQ24.40 | 8 | — | — | — | Amp2samp scaled |
| 10 | 0x200881E0 | RESERVED | R | — | — | 8 | — | — | — | — |
| 11 | 0x200881E8 | RESERVED | R | — | — | 8 | — | — | — | — |
| 12 | 0x200881F0 | RESERVED | R | — | — | 8 | — | — | — | — |
| 13 | 0x200881F8 | RESERVED | R | — | — | 8 | — | — | — | — |
| 14 | 0x20088200 | RESERVED | R | — | — | 8 | — | — | — | — |
| 15 | 0x20088208 | P_A | R | Watt-samples, phase-A, fundamental + harmonics | sQ23.40 | 8 | — | — | — | W-samp scaled |
| 16 | 0x20088210 | P_B | R | Watt-samples, phase-B, fundamental + harmonics | sQ23.40 | 8 | — | — | — | W-samp scaled |
| 17 | 0x20088218 | P_C | R | Watt-samples, phase-C, fundamental + harmonics | sQ23.40 | 8 | — | — | — | W-samp scaled |
| 18 | 0x20088220 | P_A_F | R | Watt-samples, phase-A, fundamental only | sQ23.40 | 8 | — | — | — | W-samp scaled |
| 19 | 0x20088228 | P_B_F | R | Watt-samples, phase-B, fundamental only | sQ23.40 | 8 | — | — | — | W-samp scaled |
| 20 | 0x20088230 | P_C_F | R | Watt-samples, phase-C, fundamental only | sQ23.40 | 8 | — | — | — | W-samp scaled |
| 21 | 0x20088238 | P_N | R | Watt-samples, phase-N, fundamental + harmonics | sQ23.40 | 8 | — | — | — | W-samp scaled |
| 22 | 0x20088240 | P_N_F | R | Watt-samples, phase-N, fundamental only | sQ23.40 | 8 | — | — | — | W-samp scaled |
| 23 | 0x20088248 | RESERVED | — | — | — | 8 | — | — | — | — |
| 24 | 0x20088250 | Q_A | R | VAR-samples, phase-A, fundamental + harmonics | sQ23.40 | 8 | — | — | — | VAR-samp scaled |
| 25 | 0x20088258 | Q_B | R | VAR-samples, phase-B, fundamental + harmonics | sQ23.40 | 8 | — | — | — | VAR-samp scaled |
| 26 | 0x20088260 | Q_C | R | VAR-samples, phase-C, fundamental + harmonics | sQ23.40 | 8 | — | — | — | VAR-samp scaled |
| 27 | 0x20088268 | Q_A_F | R | VAR-samples, phase-A, fundamental only | sQ23.40 | 8 | — | — | — | VAR-samp scaled |
| 28 | 0x20088270 | Q_B_F | R | VAR-samples, phase-B, fundamental only | sQ23.40 | 8 | — | — | — | VAR-samp scaled |
| 29 | 0x20088278 | Q_C_F | R | VAR-samples, phase-C, fundamental only | sQ23.40 | 8 | — | — | — | VAR-samp scaled |
| 30 | 0x20088280 | Q_N | R | VAR-samples, phase-N, fundamental + harmonics | sQ23.40 | 8 | — | — | — | VAR-samp scaled |
| 31 | 0x20088288 | Q_N_F | R | VAR-samples, phase-N, fundamental only | sQ23.40 | 8 | — | — | — | VAR-samp scaled |
| 32 | 0x20088290 | RESERVED | R | — | — | 8 | — | — | — | — |
| 33 | 0x20088298 | V_A | R | Volt-squared-samples, phase-A, fundamental + harmonics | sQ24.40 | 8 | — | — | — | Volt2samp scaled |
| 34 | 0x200882A0 | V_B | R | Volt-squared-samples, phase-B, fundamental + harmonics | sQ24.40 | 8 | — | — | — | Volt2samp scaled |
| 35 | 0x200882A8 | V_C | R | Volt-squared-samples, phase-C, fundamental + harmonics | sQ24.40 | 8 | — | — | — | Volt2samp scaled |
| 36 | 0x200882B0 | RESERVED | R | — | — | 8 | — | — | — | — |
| 37 | 0x200882B8 | V_A_F | R | Volt-squared-samples, phase-A, fundamental only | uQ24.40 | 8 | — | — | — | Volt2samp scaled |
| 38 | 0x200882C0 | V_B_F | R | Volt-squared-samples, phase-B, fundamental only | uQ24.40 | 8 | — | — | — | Volt2samp scaled |
| 39 | 0x200882C8 | V_C_F | R | Volt-squared-samples, phase-C, fundamental only | uQ24.40 | 8 | — | — | — | Volt2samp scaled |
| 40 | 0x200882D0 | RESERVED | R | — | — | 8 | — | — | — | — |
| 41 | 0x200882D8 | V_AB | R | Volt-squared-samples, VA – VB, fundamental + harmonics | uQ24.40 | 8 | — | — | — | Volt2samp scaled |
| 42 | 0x200882E0 | V_BC | R | Volt-squared-samples, VB – VC, fundamental + harmonics | uQ24.40 | 8 | — | — | — | Volt2samp scaled |
| 43 | 0x200882E8 | V_CA | R | Volt-squared-samples, VC – VA, fundamental + harmonics | uQ24.40 | 8 | — | — | — | Volt2samp scaled |
| 44 | 0x200882F0 | V_AB_F | R | Volt-squared-samples, VA – VB, fundamental only | uQ24.40 | 8 | — | — | — | Volt2samp scaled |
| 45 | 0x200882F8 | V_BC_F | R | Volt-squared-samples, VB – VC, fundamental only | uQ24.40 | 8 | — | — | — | Volt2samp scaled |
| 46 | 0x20088300 | V_CA_F | R | Volt-squared-samples, VC – VA, fundamental only | uQ24.40 | 8 | — | — | — | Volt2samp scaled |
| 47 | 0x20088308 | RESERVED | R | — | — | 8 | — | — | — | — |
| 48 | 0x20088310 | RESERVED | R | — | — | 8 | — | — | — | — |
| 49 | 0x20088318 | RESERVED | R | — | — | 8 | — | — | — | — |
| 50 | 0x20088320 | ACC_T0 | R | Total accumulated quantities specified by PC0_TYPE | sQ33.30 | 8 | — | — | — | Wh, VArh, Amp2h, VAh |
| 51 | 0x20088328 | ACC_T1 | R | Total accumulated quantities specified by PC1_TYPE | sQ33.30 | 8 | — | — | — | Wh, VArh, Amp2h, VAh |
| 52 | 0x20088330 | ACC_T2 | R | Total accumulated quantities specified by PC2_TYPE | sQ33.30 | 8 | — | — | — | Wh, VArh, Amp2h, VAh |
| 53 | 0x20088338 | RESERVED | R | — | — | 8 | — | — | — | — |
| 54 | 0x20088340 | RESERVED | R | — | — | 8 | — | — | — | — |