3.3.5 Accumulated Reactive Power Quantities

The metrology module generates the following accumulated reactive power (Q) quantities: Q_A, Q_B, Q_C, Q_A_F, Q_B_F, Q_C_F, Q_N and Q_N_F.

They are in units of [VAR samp-scaled]. They are scaled accumulated reactive power quantities in the whole integration period. They are calculated according to the following formula:

Q_x=i=1NV_x_samplei×I_x_sampleix=[A,B,C]
Q_x=i=1NV_avc_samplei×I_x_sampleix=[N]

Where, V’_x_samplei is ith filtered phase voltage value of phase x in present integration period; V’_avc_samplei is ith filtered phase voltage value of the active voltage channel (according to STATE_FLAG.TIMING_Vx) in present integration period; I’’_x_samplei is ith filtered phase current value of phase x in present integration period; V’_x_samplei, V’_avc_samplei and I’’_x_samplei have additional 90 degree phase difference; x = [A, B, C]; N is the number of samples in the last measurement interval.

They are used to calculate the reactive power. In the case of the neutral channel, it is useful for calculating the angle of the neutral current.

Q_x and Q_x_F are stored in sQ23.40 format.

Name: Q_A/Q_B/Q_C/Q_A_F/Q_B_F/Q_C_F/Q_N/Q_N_F
Property: Read

Bit 6362616059585756 
 Q_x/Q_x_F[63:56] 
Access RRRRRRRR 
Reset 00000000 
Bit 5554535251504948 
 Q_x/Q_x_F[55:48] 
Access RRRRRRRR 
Reset 00000000 
Bit 4746454443424140 
 Q_x/Q_x_F[47:40] 
Access RRRRRRRR 
Reset 00000000 
Bit 3938373635343332 
 Q_x/Q_x_F[39:32] 
Access RRRRRRRR 
Reset 00000000 
Bit 3130292827262524 
 Q_x/Q_x_F[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 Q_x/Q_x_F[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 Q_x/Q_x_F[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 Q_x/Q_x_F[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 63:0 – Q_x/Q_x_F[63:0] VAR-Samples, Phase-X (sQ23.40)