Jump to main content
PIC16F WWDT Diagnostic API Reference v2.0.1
Search
Home
2
Module Documentation
2.1
Windowed Watchdog Timer Diagnostic Test
2.1.2
Definition Documentation
2.1.2.8
WDT_WINDOW
Previous
|
Next
1
Introduction
2
Module Documentation
2.1
Windowed Watchdog Timer Diagnostic Test
2.1.1
Module description
2.1.2
Definition Documentation
2.1.2.1
F_CPU
2.1.2.2
F_TIMER
2.1.2.3
PERIOD_VALUE
2.1.2.4
TC_MAX_COUNT_BEFORE_ERROR
2.1.2.5
TC_MIN_COUNT_BEFORE_ERROR
2.1.2.6
TMR0_OVERFLOW_TIME
2.1.2.7
WDR_SYNC_DELAY
2.1.2.8
WDT_WINDOW
2.1.2.9
WDTCCS_TEST
2.1.2.10
WDTCPS_TEST
2.1.2.11
WDTCWS_TEST
2.1.3
Function Documentation
2.1.4
Enumeration Type Documentation
3
File Documentation
Microchip Information
2.1.2.8 WDT_WINDOW
#define WDT_WINDOW (3U)
Defines the window selection as 50% open.