2.1.4.1 diag_wwdt_fsm_state_t
enum diag_wwdt_fsm_state_t
Contains the valid test states for the Windowed WDT test.
| DIAG_WWDT_FSM_FAULT |
0 - Faults detected |
| DIAG_WWDT_FSM_1 |
1 - Perform WWDT test |
| DIAG_WWDT_FSM_2 |
2 - Perform WWDT in the closed part of the WDT counter window |
| DIAG_WWDT_FSM_OK |
3 - WDT Test state on error-free execution of DIAG_WWDT_FSM_1 DIAG_WWDT_FSM_2 |