3 What's New?
v5.1.0
- Support for SPI Transfer API utilizing dedicated buffers for transmitting and receiving
- Support for Data Order Options, Client Select Disable UI components on SPI module
- Hard-coded hex values are replaced with DFP defined macros
v5.0.2
- Bug fixes and improvements
v5.0.1
- Access SPI only through SPI_Host and SPI_Client Drivers
v5.0.0
- Support for SPI Host and SPI Client Abstract Driver
- Bugs fixed and MISRA violations reduced through code improvements
For the full changelog, please refer to: www.npmjs.com/package/@mchp-mcc/scf-avr8-spi-v1