| 1. | Improvement | M8PD-10684 | Support for DFP defined macros in Initialize API | v5.1.0 |
| 2. | Improvement | M8PD-12565 | Support for SPI Transfer API utilizing dedicated buffers for transmitting and
receiving | v5.1.0 |
| 3. | Improvement | M8PD-11089 | Support for Data Order Options, Client Select Disable features on SPI
module | v5.1.0 |
| 4. | Bugfix | M8PD-4300 | MCC Melody - Adding SPI selects all alternative pins on ATmega4809 family of
devices | v5.0.2 |
| 5. | Bugfix | M8PD-4660 | MCC Melody - Missing SPI SCK option on pin-grid for ATTiny402 | v5.0.2 |
| 6. | Bugfix | M8PD-2960 | SPI driver (Melody) for AVR128DB48 will set the SSD bit in CTRLB | v5.0.0 |
| 7. | Bugfix | M8PD-2959 | Melody SPI driver for AVR128DB48 missing volatile for SPI descriptor
struct | v5.0.0 |
| 8. | Bugfix | M8PD-3180 | AVR® SPI: Requested clock frequency range values need to be dynamic
based on system clock selection | v5.0.0 |