2.3 MCLV2 Development Board with SAMC21 PIM - Setup and Running the 'BLDC Block Commutation using Hall Sensor application'
Setting Up the Hardware
The following table shows the target hardware for the application projects.
| Project Name | Description |
|---|---|
| mclv2_sam_c21_pim.X | MCLV2 Development Board |
Setting Up MCLV2 Development Board
- Mount the SAMC21 Motor
Control Plug In Module on U9 header.

- Place the “External Opamp
Configuration” Matrix board at J4.

- Motor and Hall
Connections:
Motor phase connection for Long Hurst motor are given below:
Phase Connector Description White M1 ( Phase U ) Black M2 ( Phase V ) Red M3 ( Phase W ) Hall connection for long hurst motor are given below:
Hall Connector Description Red +5V Black GND White HA Brown HB Green HC - Jumper Settings:
- JP1 - Curr, JP2 - Curr, JP3 - Curr
- In order to use RS232 port for X2CScope Communication JP4 - UART, JP5 - UART
- In order to use USB port for X2CScope Communication JP4 - USB, JP5 - USB
- Power the board with a 24V DC
supply using J2 or BP1-BP2. For additional safety, it is recommended to use
a current limited power supply while testing this software demonstration on
a non-default hardware and motor.

- Complete Setup

Running the Application
- Build and Program the application using its IDE
- Press switch S2 to start the motor
- Vary potentiometer to change the speed of the motor
- Press switch S2 to stop the motor
- Press switch S3 to change the direction of the motor
- Press switch S2 again to start the motor
- Monitor graphs on X2C Scope
Refer to the following tables for switch and LED details:
| Switch | Description |
|---|---|
| Switch S2 | To start or stop the motor. |
| Switch S3 | To change the direction of
rotation. Direction toggle command is accepted only when motor is stationary. |
| LED D2 Status | Description |
|---|---|
| OFF | Motor spin direction is “positive”. |
| ON | Motor spin direction is “negative”. |
| LED D17 Status | Description |
|---|---|
| OFF | No fault. |
| ON | Fault is detected. |